On-demand custom mechanical parts made from your 3D model

meviy provides an instant price and lead time for your custom parts.

  • Sheet Metals

    • Material: steel, stainless steel, aluminum and resin
    • Various sheet thicknesses with a length of up to 1200mm
    • Standard or individual tolerance selection
    • Surface treatments from powder paint to electroless nickel plating
    Info icon Learn more
  • Turning Parts

    • Material: steel, stainless steel, aluminum and copper
    • Diameter up to 300mm and length up to 1000mm
    • Surface treatments from nitriding to phosphating
    • Heat treatments available
    Info icon Learn more
  • CNC Milling

    • Material: steel, stainless steel, aluminum and resin
    • Up to a length of 600mm
    • Standard or individual tolerance selection
    • Surface treatments from anodize to black oxide
    Info icon Learn more
No installation required! Use meviy immediately with your MISUMI Account.
Don't have one?
Register now for free!
Supported file formats:
SLDPRT, STEP, STP, X_T, X_B, XMT,
XMT_TXT, ICD, CATPart, IPT, SAT,
SAB, JT, PAR, PWD and more

That’s meviy : Discover our special features

  • No 2D-Drawing Needed
  • No 2D-Drawing Needed
  • From a Quantity of 1
  • On-Time Delivery
  • MISUMI Quality
  • One-Stop Shop

meviy explained : Get to know meviy in 2 minutes

Succesful together : Key customers rely on meviy

  • Panasonic® Logo
  • Denso Logo
  • UNIPRES Logo
  • ALPSALPINE Logo

Quick and efficient : Precision manufacturing can benefit all industries

  • Additive Manufacturing Additive Manufacturing
  • Automotive Automotive
  • Electronics Electronics
  • Energy Energy
  • Industrial Industrial
  • Machine Tools Machine Tools
  • Medical & Pharma Medical & Pharma
  • Packaging Packaging

MISUMI : One stop shop - For all you needs

Use meviy to get your customized parts quickly, cheaply, and in the best quality. If you need more than just individual components, we can help here too - without additional registration. meviy is a service from MISUMI, and in the MISUMI webshop, you'll find a selection of more than 20 million standard parts. Cover all your needs without compromising on quality. Benefit from our many years of experience and discover all the advantages of MISUMI!

Data security : Your data is well protected

  • We use SSL encryption for communication, similar to credit card encryption.
  • Our system encrypts component data, making it indecipherable even in the event of unauthorized access.
  • Our platform is designed to prevent users from accessing other users' data without explicit release permissions.
  • We regularly conduct security assessments by external organizations to ensure resilience, updates, and resistance to the latest cyber attacks.

Tested and officially certified : Our commitment to the highest standards

We take responsibility seriously and do not see it as an empty promise! Since 2008, we have been proud of the continuous certification of our management systems 9001 (Quality) and 14001 (Environment), demonstrating our commitment to excellence in these areas. Furthermore, in 2016, we successfully completed our first energy audit according to DIN 16247-1 to reaffirm our efforts towards efficient energy use and responsible resource management.

Therefore, we strive to regularly renew our certifications and continuously improve. We take pride in making responsibility an integral part of our corporate culture and business practices.

Information : What’s new ?

Page top